SystemServiceExtension.RestartTwinCATAsync Method

Sends a SystemService Restart to the target system and waits until the system has finished the state changes (SystemService, Port 10000) (asynchronously)

Namespace:  TwinCAT.SystemService
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public static Task<ResultWriteControl> RestartTwinCATAsync(
    this IAdsConnection connection,
    AdsStateCommand request,
    TimeSpan pollingRate,
    TimeSpan waitTimeout,
    bool noReinit,
    CancellationToken cancel
)

Parameters

connection

Type: TwinCAT.Ads.IAdsConnection
The connection (should be an IAdsConnection on port 10000 in FastWriteThrough mode)

request

Type: TwinCAT.Ads.AdsStateCommand
The request/command for (Reconfig/Reset)

pollingRate

Type: System.TimeSpan
The polling rate (should be lower than the connection timeout).

waitTimeout

Type: System.TimeSpan
The wait timeout.

noReinit

Type: System.Boolean
if set to true then this method first checks if the system is already in the requested target state. In that case the method can return immediatly.

cancel

Type: System.Threading.CancellationToken
The cancellation token that can be used by other objects or threads to receive notice of cancellation.

Return Value

Type: Task.ResultWriteControl.
A Task<System.Boolean> representing whether the restart is detected (true), or the timeout occurred (false).

Usage Note

In Visual Basic and C#, you can call this method as an instance method on any object of type IAdsConnection. When you use instance method syntax to call this method, omit the first parameter. For more information, see Extension Methods (Visual Basic) or Extension Methods (C# Programming Guide).

Exceptions

Exception

Condition

ArgumentException

The connection is not conncted to '{AmsPort.SystemService}' - client

ArgumentOutOfRangeException

request

Remarks

Be sure to have the client in FastWriteThrough settings, that the

Reference

SystemServiceExtension Class

TwinCAT.SystemService Namespace