AdsConnection.ReadAny Method (UInt32, UInt32, Type, .Int32., Int32)

Reads data synchronously from an ADS device and writes it to an object.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public Object ReadAny(
    uint indexGroup,
    uint indexOffset,
    Type type,
    int[] args,
    int timeout
)

Parameters

indexGroup

Type: System.UInt32
Index group of the ADS variable.

indexOffset

Type: System.UInt32
Index offset of the ADS variable.

type

Type: System.Type
Type of the object to be read.

args

Type: .System.Int32.
Additional arguments.

timeout

Type: System.Int32
The timeout.

Return Value

Type: Object
The Value of the data marshalled to the specified type.

Implements

IAdsReadWriteTimeoutAccess.ReadAny(UInt32, UInt32, Type, .Int32., Int32)

Exceptions

Exception

Condition

ObjectDisposedException

ClientNotConnectedException

Remarks

If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args. The type is limited to Primitive types ('AnyType').

Reference

AdsConnection Class

ReadAny Overload

TwinCAT.Ads Namespace