AdsConnection.Write Method (UInt32, UInt32, ReadOnlyMemory.Byte.)

Writes data synchronously to an ADS device.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public void Write(
    uint indexGroup,
    uint indexOffset,
    ReadOnlyMemory<byte> writeBuffer
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

writeBuffer

Type: System.ReadOnlyMemory.Byte.
The data to write.

Implements

IAdsReadWrite2.Write(UInt32, UInt32, ReadOnlyMemory.Byte.)

Exceptions

Exception

Condition

ObjectDisposedException

ClientNotConnectedException

Reference

AdsConnection Class

Write Overload

TwinCAT.Ads Namespace