Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EPxxxx | Industrial housing
IO configuration in TwinCAT | EtherCAT Box modules
EP1xxx | EtherCAT Box modules with digital inputs
EP1111-0000 | EtherCAT Box with ID switch
EP1122 | 2-port EtherCAT junction
EP1312-0001 | 2-port EtherCAT P junction
EP1518-0002 | EtherCAT Box with 8 digital inputs and 2 counters
EP20xx and EP28xx | EtherCAT Box modules with digital outputs
EP23xx | EtherCAT Box modules with digital inputs and outputs
EP2624-0002 | 4-channel relay output
EP31xx | EtherCAT Box modules with analog inputs
EP3204-0002 and EP3314-0002 | EtherCAT Box Modules for Pt100 (RTD) and for thermocouples
EP3356-0022 | 1-channel precise load cell analysis (resistor bridge), 24 bit
EP3632-0001 | 2-channel interface for Condition Monitoring (IEPE), 16 bit
EP3744-x041 | EtherCAT Box modules with pressure inputs
EP3751-0160 | 3-axis accelerometer
EP3752-0000 | 2 x 3-axis accelerometers
EP4174-0002 | EtherCAT Box with four configurable analog outputs
EP43x4-1002 | 2-channel analog input + 2-channel analog output
EP4374-0002 | EtherCAT Box with analog inputs and outputs
EP4378-1022 | EtherCAT Box with 4 analog inputs, 4 analog outputs, 8 digital inputs/outputs
EP5xxx | EtherCAT Box modules for Angle and Position Measurement
EP6001-0002 | Serial interface RS232 / RS485 / RS422
EP6002-0002 | 2-channel serial interface, RS232 / RS422/RS485
EP6070-0060 | EtherCAT Box, license key for TwinCAT 3.1
EP6080-0000 | EtherCAT Box, NOVRAM memory 128 kByte
EP6090-0000 | Display box with navigation switch and operating hours counter
EP6224 and EP6228 | IO-Link Master with protection class IP67
EP7041 | Stepper motor modules
EP7047-1032 | Stepper motor box with incremental encoder and vector control
EP7211-003x | Servomotor modules with OCT
EP7342-0002 | 2-channel DC motor output stage 48 V DC, 3.5 A
EP7402 | 2-channel motor controller box for roller conveyor systems
EP8309-1022 | Multi-functional I/O box
EP9128-0021 | EtherCAT Junction with protection class IP67
EP9208-1035 | Distribution box
EP92x4-0023 | Power Distribution for EtherCAT Box modules
Foreword
EtherCAT Box - Introduction
Product overview
Mounting and cabling
Commissioning and configuration
Integrating into a TwinCAT project
Operation with or without EtherCAT master
Switch-off behavior
EP9214-0023
EP9224-0023
EP9224-0023 – Diagnostic functions
EP9224-0023 – Object description
Objects for parameterization
Standard objects
Profile-specific objects (0x6000-0xFFFF)
EP9224-0023 - Process image
Restoring the delivery state
Appendix
EP9224-0037 | Power distribution box ENP to EtherCAT P
EP9300-0022 | PROFINET RT EtherCAT Box
EP9521-0020 | EtherCAT media converter, optical fibre/copper (multimode), IP67
EP9576-1032 | Brake chopper box
EPPxxxx | Industrial housing
EQxxxx | Stainless steel housing
ERxxxx | Zinc die-cast housing