Overview of axis-specific parameters







Axis data header (kopf.*)







General axis data (kenngr.*)







Functional settings







Gear step dependent parameters (getriebe[i].*)







Parameters for position control







Parameters of the axis peripheral interfaces for position control (lr_hw[i].*)







Parameters for feedforward control







Parameters for drives (antr.*)








Drive type PROFIDRIVE (antr.profibus.*)








General drive parameters








Drive type simulation (antr.simu.*)








Drive type SERCOS (antr.sercos.*)








Drive type CANopen (antr.canopen.*)









Number of probing input (P-AXIS-00295)









Number of digital input for latching zero pulse (P-AXIS-00364)









Operation mode for drive position control (P-AXIS-00463)









Operation mode for drive velocity control (P-AXIS-00464)









Zero pulse search for negative edge of zero pulse signal (P-AXIS-00618)









Select trigger source for zero pulse search (P-AXIS-00701)









Select trigger source for probing (P-AXIS-00702)









Inverting the swap evaluation of the probe status word (P-AXIS-00456)









Input process data item (antr.canopen.in[i].*)









Output process data item (antr.canopen.out[i].*)










Memory name (P-AXIS-00479)










Signal number (P-AXIS-00648)










Signal length (P-AXIS-00649)










CNC meaning (P-AXIS-00478)









CANopen measurement run with evaluation of probe status (P-AXIS-00834)








Drive type KUKA (antr.dse.*)








Drive type Terminal (antr.terminal.*)








Parameters for drive functions (antr.function[i].*)








Parameterise motion to fixed stop (antr.fixed_stop.*)








Address offset for digital drive types








Use actual speed for speed monitoring (P-AXIS-00779)








Signal for main encoder (P-AXIS-00823)








Signal for secondary encoder (P-AXIS-00824)








Evaluating status bit “Drive follows command values” (P-AXIS-00830)








Relevant bit for touch probe status (P-AXIS-00815)








Parameterising drive data from PLC to drive








Parameterising drive data from PLC to drive







Parameters for manual operation (handbetrieb.*)







Parameters for measurement simulation (meas_simu.*)







Axis-specific filter functions







Parameters for axis specific transformation (trafo.*)







Parameters for path dependent on dynamic weighting (dynamic_weighting.*)







Parameters used by Twincat system manager (twincat.*)







User-defined data (customer.*)







Filter parameters for error handling on axis (error_filter[i].*)







Parameter of the external compensation







Settings for the conveyor tracking functionality (conv_sync.*)







General examples