Operation mode for drive velocity control (P-AXIS-00464)
P-AXIS-00464 | Operation mode for drive velocity control (CANopen) | |
Description | Parameter is used if the transmission of the drive operation mode (CANopen object 0x6060) is configured in the cyclic process data. Enter the value to be transferred after controller and fieldbus start-up for the operation mode ‘cyclic synchronous position mode’. | |
Parameter | antr.canopen.cyclic_velocity_op_mode | |
Data type | SGN16 | |
Data range | MIN(SGN16) … MAX(SGN16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 9 | |
drive types. | CANopen | |
Remarks |
| |