Inverting the swap evaluation of the probe status word (P-AXIS-00456)
P-AXIS-00456 | Swap evaluation of probe status word (0x60B9) with respect to positive and negative edges | |
Description | This parameter swaps the evaluation of the status bits ‘Value latched to positive edge’ and ‘Value latched to negative edge’. This may be necessary with older drives since, in older versions of the The parameter is included for reasons of backward compatibility to restore previous behaviour. | |
Parameter | antr.canopen.f_probe_status_inverse_edge | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | CANopen | |
Remarks |
| |