Number of probing input (P-AXIS-00295)
P-AXIS-00295 | Number of probing input (CANopen) | |
Description | Number of the drive digital input which is used as probing input. The input used must also be defined as probing input in the drive. See also (FCT-C4]. | |
Parameter | antr.canopen.probing_input_number | |
Data type | UNS16 | |
Data range | 1, 2 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | CANopen | |
Remarks | From CNC version V2.10.1505.26 onwards, please use the parameter P-AXIS-00430 as an alternative. It is generally valid for all drive types.. | |