Zero pulse search for negative edge of zero pulse signal (P-AXIS-00618)
P-AXIS-00618 | Zero pulse search for negative edge of zero pulse signal for CANopen drives | |
Description | This parameter defines the detection of the reference position on the falling edge of the zero pulse signal for a reference point travel with zero pulse search with CANopen drives. | |
Parameter | antr.canopen.zero_pulse_latch_neg_edge | |
Data type | BOOLEAN | |
Data range | 0, 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | CANopen | |
Remarks |
| |