Select trigger source for probing (P-AXIS-00702)
P-AXIS-00702 | Select the trigger source for probing by the drive parameter 0x60D0 | |
Description | This parameter sets the trigger source which is to be used for probing. For probing with measured value detection in the drive for CANopen drives, the following applies: In accordance with CiA DS402, the trigger source to detect the probing event is specified in the bit 0x4 or 0x400 of the latch control word (controller default response). One variant sets the trigger source in the drive in the drive object 0x60D0 subindices 1 and 2. In order to use this variant, this parameter must be set to the value "DRIVE_DEFINED". In this case, the bit 0x8 or 0x800 must be set in the latch control word of the drive when the latch function is active. | |
Parameter | antr.canopen.probing_trigger_source | |
Data type | STRING | |
Data range | DEFAULT: Default value, corresponds to "CNC_DEFINED" CNC_DEFINED: The trigger source is specified by the CNC using latch control. DRIVE_DEFINED: The trigger source is set in the drive in the object 0x60D0. | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | DEFAULT | |
Drive types | CANopen | |
Remarks | If the setting "DRIVE_DEFINED” is used, set the appropriate setting in the drive controller in the object 0x60D0. | |