Number of digital input for latching zero pulse (P-AXIS-00364)
P-AXIS-00364 | Number of digital input for latching zero pulse (CANopen) | |
Description | This parameter defines which digital input is used as latch input for the zero pulse for homing. If an invalid value is entered, and error message with number P-ERR-110485 is output and the value is corrected to 1. | |
Parameter | antr.canopen.zero_pulse_input_number | |
Data type | UNS08 | |
Data range | 1, 2 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | CANopen | |
Remarks |
| |