Industrial PC

Fieldbus Components

Drive Technology

TwinCAT 3

TwinCAT 2


System Concept


Quick Start


System


System Manager


TX1200 | TwinCAT PLC


TX12xx | TwinCAT NC



NC Basics



TX1250 | NC PTP



TX1260 | NC I



TX1270 | TwinCAT CNC




TX1270 | CNC




Axis Compensation




Axis Commissioning




Axis Parameter





Foreword





Overview of all axis specific parameters





General description





Axis data header (kopf.*)





General axis data (kenngr.*)





Functional settings





Parameters for position control





Axis peripheral interface parameters for position control (lr_hw[i].*)





Parameters for feedforward control





Parameters for drives (antr.*)






General drive parameters







Normalization of command and actual position (P-AXIS-00123/ P-AXIS-00122)







Time base for normalization of velocity (P-AXIS-00207)







Normalization of the velocity (Nominator/ Denominator) (P-AXIS-00206/ P-AXIS-00205)







Delay between command value and actual value (P-AXIS-00191)







Operation mode of an axis (P-AXIS-00320)







Number of the latch input used for edge bending (P-AXIS-00353)







Ignore unknown entries in drive telegram (P-AXIS-00358)







Maximum time delay for disabling drive after a PLC watchdog error (P-AXIS-00367)







Name of the EtherCAT master process (P-AXIS-00372)







Encoders, used for homing (P-AXIS-00388)







Scaling factor for acceleration feedforward (P-AXIS-00392)







Encoder resolution via feed constant (Numerator/ Denominator) (P-AXIS-00362/ P-AXIS-00363)







Offset between drive position and CNC position (P-AXIS-00403)







Factor to coarse encoder resolution (P-AXIS-00405)







EtherCAT-Fieldbus: Permissible telegram failures (P-AXIS-00406)







Control of a DC brake (P-AXIS-00410)







Number of probing input (P-AXIS-00430)






Drive type simulation (antr.simu.*)






Drive type SERCOS (antr.sercos.*)






Drive type PROFIdrive (antr.profibus.*)






Drive type CANopen (antr.canopen.*)






Drive type DSE (antr.dse.*)






Parameters for drive functions (antr.function[i].*)





Parameters for manual operation (handbetrieb.*)





Parameters for measurement simulation (meas_simu.*)





Parameters for axis specific filter- function (filter[i].*)





Parameters for axis specific transformation (trafo.*)





Path dependend dynamic weighting(dynamic_weighting.*)





Parameters, that are not being used at the moment




Channel Parameter




Clamp Position Offsets




Diagnosis




External Variables




HLI Interface




Manual Mode Parameter




Programming




Startup List




Tool Data




Zero offsets




System parameters




Kinematic Transformation




MC Platform




PLC library McpPLCopenP1




Function Description



NC Errorcodes


TSxxxx | TwinCAT Supplements


Diagnostics

MX-System

Industry Solutions

General Product Information

Search

News

Home