FB_Temperature

Main class of temperature control to manage all temperature channels and groups.
Internal functions:
- Handling of the TcPfw temperature control (TF8540)
- Management of individual sub-elements such as:
- Temperature groups
- Supply channels
- Scheduler
- Integrated data handling of grouping settings at runtime
- Saving controller parameter sets per group configuration
- Changing and restoring the group configuration
Syntax:
FUNCTION_BLOCK FB_Temperature EXTENDS FB_BaseMd
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Temperature | ||||
AutoSaveDelay | LREAL | Get, Set | 10.0 [s] | Delay after which changes to the grouping are automatically saved. |
DisableAlarms | BOOL | Get, Set | FALSE | Suppresses TC3 EventLogger alarms that are triggered by errors in a temperature channel. |
DisableMessages | BOOL | Get, Set | FALSE | Suppresses TC3 EventLogger messages from the TF8540 library. |
EnableCallback | BOOL | Get, Set | TRUE | Enables communication with the I/O components. |
EnableConfig | BOOL | Get, Set | TRUE | Enables the configuration of all temperature channels. |
EnableLooptest | BOOL | Get, Set | FALSE | Enables current monitoring of all zones. |
HasTimer | BOOL | Get | FALSE | TRUE if a scheduler has been assigned. |
LibScopeVars | REFERENCE TO FB_Scope_TempCtrlVariables | Get | - | Access to an overview of TF8540 live data. |
Timer | Get | NULL | Access to the connected scheduler. | |
FB_BaseMd | ||||
MachineData | Get | - | Interface for machine data handling. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_Temperature | |
Channels( | Returns an interface to the xth temperature channel of TF8540. |
Creates a default parameterization for all temperature channels. | |
Enables all temperature channels on the PLC side. | |
Groups( | Returns an interface to the xth temperature group. |
Assigns a linear arrangement of temperature channels to a group. | |
Assigns a group to a supply channel. | |
Assigns a temperature channel to a group. | |
SetScheduler( | Assigns a schedule to the temperature control. |
Sets all temperature channels to standby. | |
Supply( | Returns an interface to the xth supply unit. |
SupplyLines( | Returns an interface to the xth supply channel. |
UnlinkGroup( | Removes all temperature channels from the xth group. |
FB_BaseMd | |
[ | Adds a component of type I_MdComponent to the machine data container. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
![]() | Exceptions avoidance The list access functions (e.g. Channels(x), Groups(x), etc...) return a pseudo variable if the requested index is invalid. In addition, a message is thrown in the EventLogger. |
Cycle methods
Name | Description |
|---|---|
Cyclic() | Slow cycle method (default 25 ms) |
Possible events
ID | Description | Alarm/Message |
|---|---|---|
20x | Invalid interface queried | Message |
Machine data
Component | Description | Index range | Number of instances |
|---|---|---|---|
File information | 0x0000 Fxxx | 1 | |
Parameters of the supply units | 0x0000 4Cxx | ||
Grouping configuration | 0x0000 4Exx |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_Temperature | Standard interface on FB_Temperature. |
I_TempTaskInterface | Runtime interface for a slow PLC task. |
I_BaseMd | Standard interface on FB_BaseMd. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.19 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.14.0.0) |
