LinkZone()

Assigns a single temperature channel (zone) to a group.
Syntax:
METHOD LinkZone : HRESULT
VAR_INPUT
nLinearIdx: INT;
nGroupIdx: INT;
nGroupMemberIdx: INT;
bOverwrite: BOOL;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
nLinearIdx | INT | Index of the channel to be assigned |
nGroupIdx | INT | Index of the group to which the channel is to be assigned |
nGroupMemberIdx1 | INT | Index in the target group |
bOverwrite | BOOL | Zone is assigned even if the index is already occupied in the target group. |
1 Obsolete, will be ignored
Outputs
Name | Type | Description |
---|---|---|
LinkZone | HRESULT | Return value with feedback on the success of the execution |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.42 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.6.0) |