FB_MdTempGroup

This machine data component contains parameters that are relevant for a temperature group configuration.
Syntax:
FUNCTION_BLOCK FB_MdTempGroup EXTENDS FB_MdBaseComponent
Machine data
Index (Identifier) | Parameter | PLC storage location |
|---|---|---|
| GroupName (16 indices) | FB_TemperatureHmi.Groups(x) or <Local> ( |
| ConfigHash (4 indices) | FB_Temperature.Groups(x) or <Local> ( |
| ConfigNote (16 indices) | FB_TemperatureHmi.Groups(x) or <Local> ( |
| StartScheduled | |
| ZonesCount | FB_Temperature.Groups(x) or <Local> ( |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Connected | BOOL | Get | FALSE | Component is connected to its dependencies (except for the MD container). |
FB_MdTempGroup | ||||
AbortAfterLocalData | BOOL | Get, Set | FALSE | The component actively cancels the loading process of the container as soon as the values stored locally in the |
ConfigHash | Get, (Set) | 0x0 | Hash value of the group configuration read in | |
ConfigNote | STRING(128) | Get | ‘‘ | Descriptive note of the group configuration read in |
GroupName | STRING(128) | Get | ‘‘ | Name of the group in the group configuration read in |
ReadMode | BOOL | Get, Set | FALSE | The class does not transfer the data during the loading process, but saves it locally. |
ZonesCount | LREAL | Get | 0 | Number of zones of the group configuration read in |
FB_MdBaseComponent | ||||
LinkedContainer | Get | NULL | Points to the container to which the component was appended. | |
Tc3_PlasticFunctions.FB_MdComponent | ||||
Further characteristics | <> | <> | <> | Implemented by FB_MdComponent |
Methods
Name | Description |
|---|---|
AddNextComponent() | Adds the subsequent component to the component (list). |
FB_MdTempGroup | |
ClearReadValuesRecurse() | Sets the data loaded in |
Connect( | Connects the component with the necessary dependencies. |
ReadModeRecurse( | Sets the |
FB_MdBaseComponent | |
[ | Used with inheriting classes to initialize the encoding offset to |
[ | Used with the inheriting class to initialize the encoding offset. |
[ | Simplified method for reading a text-based machine data parameter. This method is used within the MdNextParameter(...) Callback method. |
[ | Simplified method for writing a text-based machine data parameter. This method is used within the MdSetParameter(...) Callback method. |
Tc3_PlasticFunctions.FB_MdComponent | |
Other methods | Implemented by FB_MdComponent. |
Event-driven methods (callback methods)
Name | Description |
|---|---|
Container call for saving the parameters in a file, implemented by FB_MdComponent. | |
Container call for loading the parameters into the runtime, implemented by FB_MdComponent. |
Interfaces
Type | Description |
|---|---|
I_MdComponent | Standard interface on FB_MdComponent |
I_MdTempGroup | Standard interface on FB_MdTempGroup. |
I_MdReadMode | Interface to an MD component with |
I_MdBaseComponent | Standard interface on FB_MdBaseComponent |
Further interfaces | Implemented by FB_MdComponent |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.10.2.0) |