FB_TemperatureGroupHmi

HMI parallel class to the FB_TemperatureGroup class.
Syntax:
FUNCTION_BLOCK FB_TemperatureGroupHmi EXTENDS FB_BaseMdHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_TemperatureGroupHmi | ||||
AlarmAbsoluteHigh | BOOL | Get | FALSE | Group (at least one channel) has exceeded the absolute maximum temperature. |
AlarmAbsoluteLow | BOOL | Get | FALSE | Group (at least one channel) has fallen below the absolute temperature minimum. |
AlarmHighHigh | BOOL | Get | FALSE | Group (at least one channel) has exceeded the HighHigh tolerance. Alarms to the tolerance values are only active if the zones are actively controlled. |
AlarmHigh | BOOL | Get | FALSE | Group (at least one channel) has exceeded the High tolerance. Alarms to the tolerance values are only active if the zones are actively controlled. |
AlarmLow | BOOL | Get | FALSE | Group (at least one channel) has fallen below the Low tolerance. Alarms to the tolerance values are only active if the zones are actively controlled. |
AlarmLowLow | BOOL | Get | FALSE | Group (at least one channel) has fallen below the LowLow tolerance. Alarms to the tolerance values are only active if the zones are actively controlled. |
AlarmState | Get | 0 | Alarm Status for display with a TcHMI StateIndicator. | |
BootAsScheduled | BOOL | Get, Set | FALSE | The temperature group is to start in the scheduled operation mode. |
ConfigConfirm | BOOL | Get, Set | FALSE | Confirm the configuration found. |
ConfigConfirmRequired | BOOL | Get, Set | FALSE | A configuration found requires confirmation. |
ConfigHash | Get | 0x0 | Hash value of the loaded group configuration. | |
ConfigNote | STRING(127) | Get, Set | ‘‘ | Note on the loaded group configuration. |
ConfigQuery | Get | <Local> | Iterative query of the group configurations stored on the target system. | |
ConfigReject | BOOL | Get, Set | FALSE | Reject the configuration found. |
DoTune | BOOL | Get, Set | FALSE | Starts tuning of all active zones of the group. |
GroupName | STRING | Get, Set | <SourcePath> | Alias of the .Name property. |
Index | INT | Get | 0 | Index (ID) of the group. |
IsOff | BOOL | Get | FALSE | Group is switched off. |
IsOn | BOOL | Get | FALSE | Group is switched on. |
IsScheduled | BOOL | Get | FALSE | Group is in scheduled operation mode. |
IsStandby | BOOL | Get | FALSE | Group is in standby mode. |
Name | STRING | Get, Set | <SourcePath> | Temperature group name. |
SetOff | BOOL | Get, Set | FALSE | Switch off group. |
SetOn | BOOL | Get, Set | FALSE | Switch on group. |
SetScheduled | BOOL | Get, Set | FALSE | Set group to scheduled mode. |
SetStandby | BOOL | Get, Set | FALSE | Set group to standby mode. |
TuningActive | BOOL | Get | FALSE | The tuning of the group is active. |
TuningDone | BOOL | Get | FALSE | The tuning of the group is completed. |
TuningFailed | BOOL | Get | FALSE | The tuning of the group has failed. |
ZonesCount | INT | Get | 0 | Number of zones in the group. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Local HMI variables
Name | Data type | Description |
|---|---|---|
fbConfigQuery | Iterative query of the group configurations stored on the target system. |
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_TemperatureGroupHmi | |
[ | Queries whether a property to be saved persistently has been set (.Set). |
[ | Sets the active operation mode. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_TemperatureGroupHmi | Standard interface on FB_TemperatureGroupHmi. |
I_BaseMdHmi | Standard interface on FB_BaseMdHmi. |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.10.2.0) |