FB_TempSupplyLine

Implements a supply unit of temperature control.
Syntax:
FUNCTION_BLOCK FB_TempSupplyLine EXTENDS FB_BaseHmi
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
ActSupplyCurrent | LREAL | Get | 0.0 | Actual current of the channel |
ActSupplyLoad | LREAL | Get | 0.0 | Actual output of the channel |
AttachableMdInterface | Get | - | Interface to the machine data component | |
CalcErrorCurrent | LREAL | Get | 0.0 | Calculated error current of the channel |
CalcSupplyLoad | LREAL | Get | 0.0 | Calculated output of the channel |
CalcSupplyMatch | LREAL | Get | 0.0 | Deviation of the calculated and actual output of the channel. |
Frequency | LREAL | Get | 0.0 | Channel frequency |
PwmCycleTime | LREAL | Get, Set | 0.0 | Cycle time of the PWM signal |
PwmFactorC | INT | Get, Set | 0 | Factor PWM cycle time from cooling to heating. |
PwmMaxOnTime | LREAL | Get, Set | 0.1 | Maximum PWM switch-on time |
PwmMaxOnTimeC | LREAL | Get, Set | 0.1 | Maximum PWM switch-on time of the cooling system |
PwmMaxRampLoad | LREAL | Get, Set | 0.0 | Reserved |
PwmMinOnTime | LREAL | Get, Set | 0.0 | Minimum PWM switch-on time |
SupplyID | INT | Get, Set | 0 | ID of the channel |
Interfaces
Type | Description |
---|---|
I_TempSupplyLine | Standard interface on FB_TempSupplyLine. |
I_AttachableMdInterface | Interface for containerless machine data components. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.42 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.6.0) |