Supported Transformations
Overview
Transformation Type |
Scheme |
Required Level and Version |
---|---|---|
|
Level 1 Version 2.11.0 Build 3 | |
|
Level 2 Version 2.11.0 Build 3 | |
|
Level 2 Version 2.11.0 Build 3 | |
|
Level 2 Version 2.11 Build 6 | |
|
Level 2 Version 2.11 Build 6 | |
2D-Kinematics Type 6 (P XX) |
|
Level 2 |
|
Level 3 Version 2.11.0 Build 3 | |
Delta Type 2 |
|
Level 3 |
|
Level 3 | |
|
Level 4 |
Additional Objects
Object type |
Description |
Required Level and Version |
---|---|---|
Describes a user defined coordinate system. |
Level 1 | |
Describes a tool at the kinematics flange. |
Level 1 | |
Describes a 1D tool attached to the kinematics flange which offers the possibility to move TCP in tool direction. |
Level 1 | |
Represents the inertia and efficiency of motor and gear box to calculate the dynamic model more precisely. |
Level 1 |