2-D-Kinematics Type 2

The 2-D-kinematics type 2 is built up as shown in the schema above.
All motor axes are scaled in degree and 0° is defined as shown in the schema with positive direction in direction of the arrow.
Parameter for kinematics
Parameter |
Description |
Unit |
---|---|---|
InnerArmLength |
Length from pivot point to pivot point of the inner arm. |
mm |
OuterArmLength |
Length from pivot point to pivot point of the outer arm. |
mm |
Displacement |
Length from center of the ground plate to the virtual rotary axes of the inner arm |
mm |
TcpLinkDistance |
Distance from pivot point to pivot point of the outer arms |
mm |
MCS2WCS OID |
Object ID of a static transformation which defines the position of MCS in base coordinate system (normally WCS). |
|
Parameter for dynamic model
Parameter |
Description |
Unit |
---|---|---|
InnerArmMass |
Total mass of the inner arm |
kg |
InnerArmMomentOfInertia |
Moment of inertia of the inner arm related to the turning point P1 that is connected to the motor |
kg mm^2 |
OuterArmMass |
Mass of the outer arm. Optionally the link mass can described in an own parameter |
kg |
FirstLinkMass |
Mass of the link that connects inner and outer arm. Can be used if the link mass is not yet included to outer and inner arms. |
kg |
SecondLinkMass |
cf. FirstLinkMass |
kg |
TcpMass |
Mass of the tool center point including gripper plate and gripper. The payload is usually written to a separate parameter. |
kg |
FirstDriveTorqueOID |
Object ID of the first drive torque |
|
SecondDriveTorqueOID |
Object ID of the second drive torque |
|
GravityOrientationOID |
Object ID of a static transformation that describes the mounting orientation. This parameter is used if the gripper does not show to the ground. The static transformation’s Z-axis defines the gravity orientation. If the robot is mounted as shown in the picture this OID can be zero. |
|
Required Product Level:
Level 2