Description of elements
Further Information
- Configuration of PLC functions
- Dimensional units and resolutions
- Settings for tool management
- Settings for edge banding
- Settings for measurement
- Main program modal validity of P-parameters (P-CHAN-00067)
- Single step operating mode (P-CHAN-00015)
- Settings for diameter programming (P-CHAN-00091)
- Settings for circle center point correction and radius compensation
- Settings for RESET
- Maximum channel override (P-CHAN-00056)
- Sampling of Override (P-CHAN-00065)
- Mode ofthe Override
- Mode of PLC command feed (P-CHAN-00102)
- Settings for vector dynamic limits (vector.*)
- Configuration of effector coordinate system(ECS)
- Tracking of a rotator axis
- Switching the default feed axis (P-CHAN-00096)
- Valid deceleration at FEEDHOLD (P-CHAN-00097)
- Switching of the meaning of M-Functions (P-CHAN-00098)
- Effectiveness of tool compensation data (P-CHAN-00100)
- Suppression of warnings during contour masking (P-CHAN-00021)
- Configuration of the path axes
- Configuration of spindles
- Settings for synchronous operation (synchro_data.*)
- Parametering of the protocolling of decoder changes (aep.*)
- Definition of symbolic character strings (makro_def[i].*)
- Configuration with tool radius compensation (P-CHAN-00092)
- Configuration of syntax check (syn_chk.*)
- Parametering of kinematic transformation for 5-axis-machining
- Initialization at program start (prog_start.*)
- Reduction of tangential transition speed (P-CHAN-00009)
- Check of jerk on polynomial path (P-CHAN-00110)
- Mode for jerk limiting at block transition (P-CHAN-00117)
- Speed limit look ahead (speed_limit_look_ahead.*)
- Settings for manual mode
- Exclusivity of dimension programming (P-CHAN-00116)
- Exclusivity of axes programming (P-CHAN-00148)
- Sub program call with M6 (P-CHAN-00118)
- Sub program call at program start (P-CHAN-00119)
- Settings for software limit monitoring
- Display format during machining simulation (P-CHAN-00121)
- List interpretation during active NC program (P-CHAN-00146)
- Adoption of block number at sub program call (P-CHAN-00150)
- Parameterisation of HSC machining (hsc.*)
- Channel synchronization during axes exchange(P-CHAN-00154)
- Program name for automatic streaming (P-CHAN-00158)
- Modal effect of I/J/K for circle programming (P-CHAN-00159)
- Sub programm calls by the use of G functions
- Active testing whether axis group is "in position"(P-CHAN-00173)
- Definition of channel display information
- Default axis configuration in the channelafter reset(P-CHAN-00179)
- Suppressing display of file name/offset (P-CHAN-00180)
- Ignore internal stop conditions during rapid contour visualization (P-CHAN-00183)
- Orientation programming (ori.*)
- Path dependend dynamic weighting
- Cycle programming settings