EPI3188-0022
Index 0000 direct parameters 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0000:01 | Reserved | - | UINT8 | RO | 0 |
0000:02 | Master Cycle Time | IO-Link specific | UINT8 | RO | 0 |
0000:03 | Min Cycle Time | IO-Link specific | UINT8 | RO | 0 |
0000:04 | M-Sequence Capability | IO-Link specific | UINT8 | RO | 0 |
0000:05 | IO-Link Version ID | IO-Link specific | UINT8 | RO | 0 |
0000:06 | Process Data Input Length | IO-Link specific | UINT8 | RO | 0 |
0000:07 | Process Data Output Length | IO-Link specific | UINT8 | RO | 0 |
0000:08 | Vendor ID | Vendor ID 1 | UINT8 | RO | 0 |
0000:09 | Vendor ID | Vendor ID 2 | UINT8 | RO | 0 |
0000:0A | Device ID | Device ID 1 | UINT8 | RO | 0 |
0000:0B | Device ID | Device ID 2 | UINT8 | RO | 0 |
0000:0C | Device ID | Device ID 3 | UINT8 | RO | 0 |
0000:0D | Reserved | - | UINT8 | RO | 0 |
0000:0E | Reserved | - | UINT8 | RO | 0 |
0000:0F | Reserved | - | UINT8 | RO | 0 |
0000:10 | System Command | IO-Link specific |
| RO | 0 |
Index 0001 direct parameters 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0001:01 | Device Specific Parameter 1 | IO-Link specific | UINT8 | RW | 0 |
0001:02 | Device Specific Parameter 2 | IO-Link specific | UINT8 | RW | 0 |
0001:03 | Device Specific Parameter 3 | IO-Link specific | UINT8 | RW | 0 |
0001:04 | Device Specific Parameter 4 | IO-Link specific | UINT8 | RW | 0 |
0001:05 | Device Specific Parameter 5 | IO-Link specific | UINT8 | RW | 0 |
0001:06 | Device Specific Parameter 6 | IO-Link specific | UINT8 | RW | 0 |
0001:07 | Device Specific Parameter 7 | IO-Link specific | UINT8 | RW | 0 |
0001:08 | Device Specific Parameter 8 | IO-Link specific | UINT8 | RW | 0 |
0001:09 | Device Specific Parameter 9 | IO-Link specific | UINT8 | RW | 0 |
0001:0A | Device Specific Parameter 10 | IO-Link specific | UINT8 | RW | 0 |
0001:0B | Device Specific Parameter 11 | IO-Link specific | UINT8 | RW | 0 |
0001:0C | Device Specific Parameter 12 | IO-Link specific | UINT8 | RW | 0 |
0001:0D | Device Specific Parameter 13 | IO-Link specific | UINT8 | RW | 0 |
0001:0E | Device Specific Parameter 14 | IO-Link specific | UINT8 | RW | 0 |
0001:0F | Device Specific Parameter 15 | IO-Link specific | UINT8 | RW | 0 |
0001:10 | Device Specific Parameter 16 | IO-Link specific | UINT8 | RW | 0 |
Index 0002 standard command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0002 | Standard Command | IO-Link specific | UINT8 | RW | 0 |
Index 000C Device Access Locks
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
000C:01 | Parameter (write) Access Lock | 0: Write access for the parameters is enabled. 1: Write access for the parameters is disabled. | BOOL | RW | FALSE |
000C:02 | Data Storage Lock | 0: The data storage function is enabled. 1: The data storage function is disabled. | BOOL | RW | FALSE |
000C:03 | Local Parameterization Lock | 0: Local parameterization is enabled. 1: Local parameterization is disabled. | BOOL | RW | FALSE |
000C:04 | Local User Interface Lock | 0: The local user interface is enabled. 1: The local user interface is disabled. | BOOL | RW | FALSE |
Index 0010 vendor name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0010 | Vendor Name | Vendor name | String | R | Beckhoff Automation GmbH & Co. KG |
Index 0011 vendor text
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0011 | Vendor Text | Vendor-specific text | String | R | www.beckhoff.com |
Index 0012 Product Name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0012 | Product Name | Product designation | String | R | EPI3188-0022 |
Index 0013 Product ID
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0013 | Product ID | Product designation | String | R | EPI3188-0022 |
Index 0014 Product Text
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0014 | Product Text | Product description | String | R | 8 Analog Input Module |
Index 0015 serial number
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0015 | Serial Number | Serial number | String | R | 00000000 |
Index 0016 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0016 | Hardware version | Hardware version | String | R | 00 |
Index 0017 firmware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0017 | Firmware version | Firmware version | String | R | 00 |
Index 0018 application-specific tag
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0018:00 | Application Specific Tag | Application-specific description | String | RW | ********************** ********** |
Index 0050 IO status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0050:01 | State | Indicates the status of the IO board. The IO board is working properly if state = 8dec. and status code = 0 Other values indicate an error on the IO board. | UINT16 | RO | 0x0000 (0dec) |
0050:02 | Status code | UINT16 | RO | 0x0000 (0dec) |
Index 0800 AI Settings Ch1
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0800:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0800:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0800:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0800:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0800:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0800:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0800:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0800:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0800:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0800:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0800:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0800:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0800:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0800:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0800:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 080D AI Advanced Settings Ch.1
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
080D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
080D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
080D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec |
080D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0810 AI Settings Ch2
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0810:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0810:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0810:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0810:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0810:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0810:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0810:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0810:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0810:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0810:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0810:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0810:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0810:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0810:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0810:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 081D AI Advanced Settings Ch.2
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
081D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
081D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
081D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
081D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0820 AI Settings Ch3
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0820:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0820:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0820:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0820:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0820:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0820:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0820:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0820:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0820:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0820:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0820:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0820:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0820:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0820:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0820:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 082D AI Advanced Settings Ch.3
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
082D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
082D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
082D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
082D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0830 AI Settings Ch4
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0830:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0830:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0830:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0830:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0830:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0830:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0830:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0830:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0830:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0830:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0830:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0830:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0830:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0830:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0830:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 083D AI Advanced Settings Ch.4
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
083D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
083D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
083D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
083D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0840 AI Settings Ch5
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0840:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0840:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0840:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0840:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0840:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0840:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0840:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0840:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0840:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0840:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0840:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0840:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0840:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0840:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0840:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 084D AI Advanced Settings Ch.5
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
084D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
084D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
084D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
084D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0850 AI Settings Ch6
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0850:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0850:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0850:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0850:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0850:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0850:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0850:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0850:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0850:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0850:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0850:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0850:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0850:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0850:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0850:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 085D AI Advanced Settings Ch.6
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
085D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
085D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
085D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
085D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0860 AI Settings Ch7
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0860:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0860:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0860:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0860:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0860:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0860:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0860:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0860:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0860:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0860:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0860:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0860:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0860:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0860:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0860:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 086D AI Advanced Settings Ch.7
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
086D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
086D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
086D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
086D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0870 AI Settings Ch8
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0870:01 | Enable user scale | Enabling the user scaling. | BOOL | RW | 0 |
0870:02 | Presentation | Select the data format of the measured values. | UINT3 | RW | 0 ("Signed") |
0870:06 | Enable filter | Enabling the digital filter. | BOOL | RW | 0 |
0870:07 | Enable limit 1 | Enabling the limit value monitoring for the limit value "Limit 1". | BOOL | RW | 0 |
0870:08 | Enable limit 2 | Enabling the limit value monitoring for the limit value "Limit 2" | BOOL | RW | 0 |
0870:0A | Enable user calibration | Enabling the user calibration. | BOOL | RW | 0 |
0870:0B | Enable vendor calibration | Enabling the vendor calibration. | BOOL | RW | 1 |
0870:0E | Swap limit bits | Invert comparison operation of the limit value monitoring. | BOOL | RW | 0 |
0870:11 | User scale offset | Offset value for the user scaling. | INT16 | RW | 0 |
0870:12 | User scale gain | Gain value for the user scaling. | INT32 | RW | 65536dec |
0870:13 | Limit 1 | Limit value "Limit 1" for the limit value monitoring. | INT16 | RW | 0 |
0870:14 | Limit 2 | Limit value "Limit 2" for the limit value monitoring. | INT16 | RW | 0 |
0870:15 | Filter settings | Select the type of digital filter. | INT16 | RW | 2 ("IIR1") |
0870:17 | User calibration offset | Offset value for the user calibration. | INT16 | RW | 0 |
0870:18 | User calibration gain | Gain value for the user calibration. | INT16 | RW | 16384dec |
Index 087D AI Advanced Settings Ch.8
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
087D:11 | Input Type | Set the measuring range. | UINT16 | RW | 2 ("U ±10 V") |
087D:12 | Scaler | Select the nominal or technical measuring range. | UINT16 | RW | 0 ("Extended Range") |
087D:17 | Low Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 1048568dec
|
087D:18 | High Range Error | The Status bit "Error" is set if the measured value is smaller than this parameter. | INT32 | RW | 32767dec |
Index 0A00 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A00:01 | ADC raw value | ADC raw value of channel 1. | INT16 | RO | 0 |
Index 0A10 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A10:01 | ADC raw value | ADC raw value of channel 2. | INT16 | RO | 0 |
Index 0A30 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A20:01 | ADC raw value | ADC raw value of channel 3. | INT16 | RO | 0 |
Index 0A30 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A30:01 | ADC raw value | ADC raw value of channel 4. | INT16 | RO | 0 |
Index 0A40 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A40:01 | ADC raw value | ADC raw value of channel 5. | INT16 | RO | 0 |
Index 0A50 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A50:01 | ADC raw value | ADC raw value of channel 6. | INT16 | RO | 0 |
Index 0A60 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A60:01 | ADC raw value | ADC raw value of channel 7. | INT16 | RO | 0 |
Index 0A70 ADC raw value
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0A70:01 | ADC raw value | ADC raw value of channel 8. | INT16 | RO | 0 |
Index 0AFA Diagnose
Index (hex) | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
0AFA:01 | Overtemperature | Overheating of the IO-Link module | BOOL | RO | - |
0AFA:02 | Short detected | Short circuit on the IO-Link C/Q data line. | BOOL | RO | - |
0AFA:03 | L+ low | The supply voltage L+ is too low (L+ < 18 V). | BOOL | RO | - |
0AFA:04 | 2L+ low 1) | The supply voltage P24 is too low (P24 < 18 V). | BOOL | RO | - |
0AFA:05 | 2L+ stat 1) | The supply voltage P24 is not available (P24 < 8 V). | BOOL | RO | - |
0AFA:06 | reserved | - | BOOL | RO | - |
0AFA:07 | reserved | - | BOOL | RO | - |
0AFA:08 | reserved | - | BOOL | RO | - |
0AFA:09 | reserved | - | BOOL | RO | - |
0AFA:0A | reserved | - | BOOL | RO | - |
0AFA:0B | reserved | - | BOOL | RO | - |
0AFA:0C | reserved | - | BOOL | RO | - |
0AFA:0D | reserved | - | BOOL | RO | - |
0AFA:0E | reserved | - | BOOL | RO | - |
0AFA:0F | reserved | - | BOOL | RO | - |
0AFA:10 | reserved | - | BOOL | RO | - |
1) "2L+" was the original designation for "P24" in the IO-Link specification.