User scaling
The transfer function of the user scaling is:
| YS = GS * ( XS – OS ) | YS : Measured value after the user scaling XS : Measured value before the user scaling GS : Gain OS : Offset |
Enabling user scaling
The user scaling is disabled in the factory. It can be enabled individually for each channel. To do this, set the corresponding parameter "Enable user scale" to TRUE:
Channel | Connection | "Enable user scale" |
|---|---|---|
1 | X01 | 0x0800:01 |
2 | X02 | 0x0810:01 |
3 | X03 | 0x0820:01 |
4 | X04 | 0x0830:01 |
5 | X05 | 0x0840:01 |
6 | X06 | 0x0850:01 |
7 | X07 | 0x0860:01 |
8 | X08 | 0x0870:01 |
Setting the scaling coefficients
Set the scaling coefficients via the parameters "User scale offset" and "User scale gain":
Channel | Connection | "User scale offset" | "User scale gain" |
|---|---|---|---|
1 | X01 | 0x0800:11 | 0x0800:12 |
2 | X02 | 0x0810:11 | 0x0810:12 |
3 | X03 | 0x0820:11 | 0x0820:12 |
4 | X04 | 0x0830:11 | 0x0830:12 |
5 | X05 | 0x0840:11 | 0x0840:12 |
6 | X06 | 0x0850:11 | 0x0850:12 |
7 | X07 | 0x0860:11 | 0x0860:12 |
8 | X08 | 0x0870:11 | 0x0870:12 |