Measuring range
The measuring range can be selected individually for each analog input.
Set the measuring ranges in the Device parameters “Input Type”:
Channel | Connection | "Input Type" |
|---|---|---|
1 | X01 | 0x080D:11 |
2 | X02 | 0x081D:11 |
3 | X03 | 0x082D:11 |
4 | X04 | 0x083D:11 |
5 | X05 | 0x084D:11 |
6 | X06 | 0x085D:11 |
7 | X07 | 0x086D:11 |
8 | X08 | 0x087D:11 |
Possible values
Value | Measuring range |
|---|---|
2dec (factory setting) | -10 … +10 V |
14dec | 0 … 10 V |
17dec | -20 … +20 mA |
18dec | 0 … 20 mA |
19dec | 4 … 20 mA |
Further Information