Nominal and technical measuring range
The technical measuring range is approx. 7 ... 8 % larger than the nominal measuring range. See chapter Measuring ranges.
You can choose whether the technical measuring range or the nominal measuring range is displayed. Irrespective of that, the specified measuring error is guaranteed only for measured values within the nominal measuring range.
Select the measuring range to be displayed in the parameter “scaler”:
Channel | Connection | "Scaler" |
|---|---|---|
1 | X01 | 0x080D:12 |
2 | X02 | 0x081D:12 |
3 | X03 | 0x082D:12 |
4 | X04 | 0x083D:12 |
5 | X05 | 0x084D:12 |
6 | X06 | 0x085D:12 |
7 | X07 | 0x086D:12 |
8 | X08 | 0x087D:12 |