Error thresholds
In the factory setting, the error thresholds lie at the smallest and largest displayable values of the technical measuring range "Extended range".
The exceeding of the error thresholds is signaled for each channel in two ways:
- The status bit "Error" is TRUE.
- The status LED lights up red.
You can set the error thresholds in the parameters "Low Range Error" and "High Range Error".
Recommendation: adjust the error thresholds to the output signal range of the sensor.
Lower error threshold
Channel | Connection | "Low Range Error" |
|---|---|---|
1 | X01 | 0x080D:17 |
2 | X02 | 0x081D:17 |
3 | X03 | 0x082D:17 |
4 | X04 | 0x083D:17 |
5 | X05 | 0x084D:17 |
6 | X06 | 0x085D:17 |
7 | X07 | 0x086D:17 |
8 | X08 | 0x087D:17 |
Upper error threshold
Channel | Connection | "High Range Error" |
|---|---|---|
1 | X01 | 0x080D:18 |
2 | X02 | 0x081D:18 |
3 | X03 | 0x082D:18 |
4 | X04 | 0x083D:18 |
5 | X05 | 0x084D:18 |
6 | X06 | 0x085D:18 |
7 | X07 | 0x086D:18 |
8 | X08 | 0x087D:18 |