Limit value monitoring
You can define two limit values for each analog input:
- Limit 1
- Limit 2
For each limit value there is a variable of the same name in the process data. See chapter Process image. The variable shows whether the current measured value lies above or below the limit value.
Defining a limit value
Enter the limit value in the corresponding parameter.
Value range: 0x8000 … 0x7FFF (-32768 … 32767)
Channel | Connection | "Limit 1" | "Limit 2" |
|---|---|---|---|
1 | X01 | 0x800:13 | 0x800:14 |
2 | X02 | 0x810:13 | 0x810:14 |
3 | X03 | 0x820:13 | 0x820:14 |
4 | X04 | 0x830:13 | 0x830:14 |
5 | X05 | 0x840:13 | 0x840:14 |
6 | X06 | 0x850:13 | 0x850:14 |
7 | X07 | 0x860:13 | 0x860:14 |
8 | X08 | 0x870:13 | 0x870:14 |
Activating the monitoring
In the factory setting, the limit value monitoring is disabled for both limit values.
You can enable the limit monitoring by setting the parameter "Enable Limit 1/2" for the respective limit value to TRUE:
Channel | Connection | "Enable Limit 1" | "Enable Limit 2" |
|---|---|---|---|
1 | X01 | 0x0800:07 | 0x0800:08 |
2 | X02 | 0x0810:07 | 0x0810:08 |
3 | X03 | 0x0820:07 | 0x0820:08 |
4 | X04 | 0x0830:07 | 0x0830:08 |
5 | X05 | 0x0840:07 | 0x0840:08 |
6 | X06 | 0x0850:07 | 0x0850:08 |
7 | X07 | 0x0860:07 | 0x0860:08 |
8 | X08 | 0x0870:07 | 0x0870:08 |
Evaluation
Evaluate the input variables "Limit 1" and "Limit 2" in the process data in accordance with the following table:
Variable value | Meaning | |
|---|---|---|
"Swap limit bits" 1) = FALSE | "Swap limit bits" 1) = TRUE | |
0 | Monitoring is not activated for this limit value. | |
1 | The measured value is smaller than the limit value. | The measured value is greater than the limit value. |
2 | The measured value is greater than the limit value. | The measured value is smaller than the limit value. |
3 | The measured value is exactly the same size as the limit value. | |
1) "Swap limit bits" is a CoE parameter. "Swap limit bits" is FALSE in the factory setting.
Channel | Connection | "Swap limit bits" |
|---|---|---|
1 | X01 | 0x0800:0E |
2 | X02 | 0x0810:0E |
3 | X03 | 0x0820:0E |
4 | X04 | 0x0830:0E |
5 | X05 | 0x0840:0E |
6 | X06 | 0x0850:0E |
7 | X07 | 0x0860:0E |
8 | X08 | 0x0870:0E |