9006:x PSM Internal info
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
15 (0x0F) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 9006:01 DC link nominal current
- 9006:02 DC link peak overcurrent threshold
- 9006:03 24V-Supply nominal current
- 9006:04 Device max temperature
- 9006:05 Internal brake resistor value
- 9006:06 Internal brake resistor max power
- 9006:07 DC link max threshold voltage
- 9006:08 DC link min voltage
- 9006:09 Brake chopper switchOn threshold voltage
- 9006:0A Brake chopper switchOff threshold voltage
- 9006:0B Mains voltage max threshold
- 9006:0C Mains voltage min threshold
- 9006:0D Internal brake resistor time constant 1
- 9006:0E Internal brake resistor time constant 2
- 9006:0F Internal brake resistor partial fraction factor