9006:0F Internal brake resistor partial fraction factor
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x0F |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
% |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |