9006:01 DC link nominal current
Nominal current supported by device at DC link.
Description | Value | |||
---|---|---|---|---|
Device | AX8620-000 | AX8640-000 | AX8525-0000 | AX8540-0000 |
Index | 0x9006 (Device) | |||
Subindex | 0x01 | |||
Datatype | UINT16 | |||
Min. Value |
| |||
Default | 2000 (0x07D0) | 4000 (0x0FA0) | 4000 (0x0FA0) | 4000 (0x0FA0) |
Max. Value |
| |||
Unit | 0,01 A | |||
Access / EtherCAT-State | Ro | |||
PDO Mapping |
| |||
Revision | All |