9006:04 Device max temperature
Maximal heatsink temperature supported by device, above which the error "Excess temperature device" is set.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x04 |
Datatype |
UINT16 |
Min. Value |
|
Default |
800 (0x0320) |
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |