9006:0A Brake chopper switchOff threshold voltage
Voltage threshold, below which the brake chopper is switched off. Calculated as DC link max voltage (8000:01) - 75V, when 8000:01 higher than 100V. Or as 8000:01 - 20V, when lower/equal 100V.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x0A |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |