9006:0C Mains voltage min threshold
Minimal RMS-value of mains voltage. Calculated as mains voltage (8000:06) x 0.7. Or as 8000:06 x (1 - 8000:08/100), when the mains voltage min tolerance (8000:08) higher than 30%.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x0C |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |