9006:0B Mains voltage max threshold
Maximal RMS-value of mains voltage. Above this value the error Mains overvoltage is set.Calculated as mains voltage (8000:06) x 1.2. Or as 8000:06 x (1 + 8000:07/100), when the mains voltage max tolerance (8000:07) higher than 20%.
Description |
Value |
---|---|
Index |
0x9006 (Device) |
Subindex |
0x0B |
Datatype |
UINT16 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
0,1 V |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |