9006:02 DC link peak overcurrent threshold
Current threshold to set the error "Peak over current (device output side)".
Description | Value | |||
---|---|---|---|---|
Device | AX8620-0000 | AX8640-0000 | AX8525-0000 | AX8540-0000 |
Index | 0x9006 (Device) | |||
Subindex | 0x02 | |||
Datatype | UINT16 | |||
Min. Value |
| |||
Default | 4000 (0x0FA0) | 8000 (0x1F40) | 8000 (0x1F40) | 8000 (0x1F40) |
Max. Value |
| |||
Unit | 0,01 A | |||
Access / EtherCAT-State | Ro | |||
PDO Mapping |
| |||
Revision | All |