S-0-0015 Telegram type

The parameter contains the information to indicate that the AX5000 supports the application telegram.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min value

-

Default

7

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

If application telegram is selected, S-0-0016 and S-0-0024 can be configured freely.

Bit pattern:

Bits 0-2

MDT

AT

7

Application telegram

Application telegram

S-0-0015 Telegram type 1:

For further information please look into the involved IDN:

S-0-0016, S-0-0024, S-0-0080, S-0-0036, S-0-0047, S-0-0040, S-0-0051, S-0-0053