S-0-0024 Configuration list of MDT

The parameter contains the list of parameters for which data are transferred cyclically in the master data telegram (MDT) from the controller to the drive.

Attributes

Name

Value

Datatype

idn

Data length in bit

224

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The AX5000 allows the telegram type "application telegram" in S-0-0015 and therefore supports this list. Only data that are listed under S-0-0188 are permitted as cyclic data in the MDT.

S-0-0024 Configuration list of MDT 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0024 Configuration list of MDT 2:

For further information please look into the involved IDN:

S-0-0015, S-0-0188