S-0-0036 Velocity command value

In "velocity control" mode, this parameter is used to cyclically transfer the velocity set values from the controller to the servo drive. The cycle time is specified in S-0-0001.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-2 147 483 648

Default

0

Max value

2 147 483 647

Unit

rev/(230 ms)

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

Rotary motor: 1rpm = 230/60000 rev/(230ms) = 17895.697 rev/(230ms)

Linear motor 1m/s ≙ 230/24 rev/(230ms) at 24 mm pole pitch

S-0-0036 Velocity command value 1:

For further information please look into the involved IDN:

S-0-0001, S-0-0044, S-0-0045, S-0-0046