S-0-0046 Velocity data scaling exponent

The parameter contains the scaling exponent for all velocity data in the drive. The controller can read the used scaling and adjust the set value specification and the actual value processing.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

0

Min value

-32

Default

-9

Max value

32

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The scaling cannot be changed. The following settings are set:

1 rpm = 230/60000 rev/(230ms) = 17895.697 rev/(230ms)

1 LSB = 1 / 17895.697 rpm = 55879.3544 * 10-9 rpm

S-0-0046 Velocity data scaling exponent 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0046 Velocity data scaling exponent 2:

For further information please look into the involved IDN:

S-0-0045