S-0-0045 Velocity data scaling factor

The parameter contains the scaling factor for all velocity data in the drive. The controller can read the used scaling and adjust the set value specification and the actual value processing.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

0

Default

55879

Max value

65535

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The velocity scaling cannot be changed. The following settings are set:

Rotary: 1 rpm = 230/60000 rev/(230ms) = 17895.697 rev/(230ms)

1 LSB = 1 / 17895.697 rpm = 55879.3544 * 10-9 rpm