S-0-0080 Torque command value

The parameter contains the torque/force set value. If the drive is in mode "Torque control", the drive attempts to generate this torque/force at the motor shaft.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

1

Min value

-100.0

Default

0.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

If the drive is operated in mode "Torque control", there is no velocity control in the drive. In this case the drive velocity must be monitored and controlled by the controller. The base for the percentage figure is P-0-0092. Saturation is compensated by P-0-0074.

S-0-0080 Torque command value 1:

For further information please look into the involved IDN:

S-0-0085, S-0-0086, P-0-0092