S-0-0016 Configuration list of AT

The parameter contains the information to indicate which data are contained in the drive telegram (AT). Only data listed in S-0-0187 are permitted as cyclic data in the drive telegram (AT).

Attributes

Name

Value

Datatype

idn

Data length in bit

416

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0016 Configuration list of AT 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0016 Configuration list of AT 2:

For further information please look into the involved IDN:

S-0-0015, S-0-0187