S-0-0053 Position feedback value 2 (external feedback)

The parameter contains the current position of feedback system 2 (external feedback). It is transferred from the drive to the controller.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

Inc

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

An external feedback system enables the position to be logged directly at the load.

S-0-0053 Position feedback value 2 (external feedback) 1:

For further information please look into the involved IDN:

S-0-0076, S-0079