S-0-0047 Position command value

The parameter contains the position command value. In position-controlled modes, this parameter is used to cyclically transfer the position command values from the controller to the servo drive. The cycle time is specified in S-0-0001.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-2 147 483 648

Default

0

Max value

2 147 483 647

Unit

inc

Changeable in EtherCAT state

No

Cyclic transfer

MDT

Device parameter

No

Related to interface revision

No

S-0-0047 Position command value 1:

For further information please look into the involved IDN:

S-0-0001, S-0-0048, S-0-0076, S-0-0079, S-0-0134