FB_Wtc

Implements wall thickness control for the extruded hose in blow molding applications.
Internal functions:
- Automatic coupling to a cam when switching on
- Close integration with the TF8550 CurveEditor
- Flexible change of curve possible with I_CurveHmi
- Decoupling from the curve possible through:
DieWaitPositionfor a waiting position (e.g. in accumulator mode)Testpositionfor spontaneous movement to a positionReferencing.Enablefor the execution of referencing processes- Synchronization to a WTC master
- Time-based with FB_WtcTimer
- Path-based with an FB_WtcAccumulator
Syntax:
FUNCTION_BLOCK FB_Wtc EXTENDS FB_CamAxis
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_Wtc | ||||
InstantCurveActivation | BOOL | Get, Set | TRUE | If not |
FB_CamAxis | ||||
EnableEnvelopeCurveAlarms | BOOL | Get, Set | FALSE | Enables monitoring of the actual curve in relation to the configured envelope. |
FB_Axis | ||||
Axis | Get | NULL | Interface to the assigned TF8560 axis. | |
Referencing | Get | <Local> | Functions for referencing the axis. | |
FB_Motion | ||||
Motion | Get | NULL | Interface to the assigned TF8560 motion object. | |
ErrorAlarmTL | Get, Set | Error (3) | Severity of the alarm that the axis triggers in the error state. | |
Specific | Get | - | Technology-specific functions/values | |
FB_BaseMd | ||||
MachineData | Get | - | Interface for machine data handling. | |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
1 Is obsolete
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_Wtc | |
CamIn( | Loads the current curve and starts camming. |
DieWaitPosition( | Commands the WTC to the waiting position. |
Power( | Activates the axis including the connection to the cam plate. |
SetMaster( | Sets the current master to be used by the WTC. |
Testposition( | Commands the WTC to the test position. |
FB_CamAxis | |
SetCurve( | Assign the curve to be used |
FB_Axis | |
SetPosition( | Setting the axis position with the |
FB_Motion | |
Checks the current state of the axis. | |
FeedEnable( | Enable of a direction of movement. |
JogNegative( | Starts/stops a jog movement in negative direction. |
JogPositive( | Starts/stops a jog movement in positive direction. |
Power( | Switching on the drive control. |
SetMotionRef( | Assignment method for the TF8560 motion object. |
FB_BaseMd | |
[ | Adds a component of type I_MdComponent to the machine data container. |
FB_Base | |
GetHMI() | Returns the assigned HMI object.
|
SetHMI( | General assignment method for an
|
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Procedure controlling methods (FB_AdaptableSequence)
Name | Description |
|---|---|
Procedure for executing commands and coupling and decoupling from the cam. |
Possible events
ID | Description | Alarm/Message |
|---|---|---|
11 | Object error state | Alarm |
21 | Command rejected | Alarm |
100x | Axis switch on/off failed. | Message |
300x | Failed to switch on/off the cam plate. | Message |
301x | Envelope limit exceeded | Alarm |
10 | Axis Errors | Alarm |
20 | Axis command rejected | Alarm |
Machine data
Component | Description | Index range | Number of instances |
|---|---|---|---|
File information | 0x0000 Fxxx | 1 | |
Parameters for WTC applications | 0x0001 3xxx | 1 | |
Parameter for a WTC timer, only if | 0x0001 31xx | 1 (0) | |
Applicative axis parameters | 0x0000 1xxx | 1 | |
NC specific parameters, only if | 0x0000 22xx | 1 (0) | |
Transformation-specific parameters, only if | 0x0000 23xx | 1 (0) | |
Parameters for homing the axis | 0x0000 3xxx | 1 |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_Wtc | Standard interface on FB_Wtc. |
I_Axis | Standard interface on FB_Axis. |
I_Motion | Standard interface on FB_Motion |
I_TwoTaskInterface | Runtime interface for two PLC tasks. |
I_BaseMd | Standard interface on FB_BaseMd. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |