Edge-triggered core functions
The command accepted by these core functions is usually called bExecute (with the exception of Power, which is described below).
The rising edge of bExecute triggers a series of checks to determine whether the execution conditions are met. If the execution conditions are not met, the command is rejected and the core function is set to FailedState (case 1 in the figure below). If the execution conditions are met, the command is accepted and the core function enters BusyState. The falling edge of bExecute does not directly trigger a response in BusyState (case b below). If the command was executed successfully, the core function enters the DoneState (case 2 below), otherwise it enters the state FailedState (case 3 below). At this time it is checked if bExcute is still TRUE and the state of the core function is changed in the next PLC cycle. The state transition is shown in the figure below.
The following functions are edge-triggered core functions:
Corefunction | Description |
|---|---|
Is used to temporarily disable and re-enable the soft limit switches of the axis. | |
Provides a range of homing methods. | |
Used to activate and deactivate the axis. | |
Is used to perform multi-segment PTP movements. | |
Is used to reset the error state of axes and devices. | |
Is used to change the actual position of the axis. | |
Command for emergency shutdown using the maximum dynamic parameters to stop the axis. | |
Command for stop with the standard dynamic parameters for stopping the axis. | |
Used for referencing analog encoder systems. | |
A special core function for actuators. It is used for automatic optimization such as motion time measurement. |
Timing Diagram

State machine

Exceptional case: Power
![]() | Power has a deviant behavior Although power is an edge-triggered core function, the command for Power is called |

