Tuning
![]() | Exclusive function for actuators This core function is only available for actuators. |

This core function is used to automatically optimize an actuator.
Syntax:
FUNCTION_BLOCK FB_ActuatorTuning EXTENDS FB_CorefunctionFeedback
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_ActuatorTuning | |||
TimeoutFactor | LREAL | Get, Set | Factor (multiplier) for determining the timeout of the movement time. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_ActuatorTuning | |
DoAbort( | Cancels the current procedure. |
DoTuneTimeout( | Starts a sequence of commands to the end positions of the actuator and measures the time of the movement. |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_ActuatorTuning | Standard interface on FB_ActuatorTuning. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
// Get specific interface I_ActuatorBase from general interface I_MotionBase
IF __QUERYINTERFACE(iMotionBase, iActuatorBase) THEN
CASE nState OF
0: // Start the tuning
iActuatorBase.Tuning.DoTuneTimeout(TRUE);
1: // observe or abort
IF iActuatorBase.Tuning.FailedState THEN
nState := -1;
ELSIF iActuatorBase.Tuning.DoneState THEN
nState := nState + 1;
ELSIF bAbortTuning THEN
iActuatorBase.Tuning.DoAbort(TRUE);
nState := nState + 2;
END_IF
2, // done
3, // aborted
-1: // error
iActuatorBase.Tuning.DoAbort(FALSE);
iActuatorBase.Tuning.DoTuneTimeout(FALSE);
END_CASE
ELSE
// interface is not set to an instance of FB_ActuatorBase
bIncompatible := TRUE;
END_IF
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |
