FB_BA_AC_ColT_02

FB_BA_AC_ColT_02 1:

The template represents the open-loop and closed-loop control of a cold water air cooler without dehumidification control.

The main tasks of the template are:

Principle diagram 01

The diagram shows the intended use of the template with the plant elements involved.

FB_BA_AC_ColT_02 2:

Principle diagram 02

The diagram shows the integration of the template within a plant.

FB_BA_AC_ColT_02 3:
FB_BA_AC_ColT_02 4:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_AC_ColT_02 5:

Syntax

FUNCTION_BLOCK FB_BA_AC_ColT_02 EXTENDS FB_BA_View
VAR_INPUT
  fSpTSuA          : REAL;
  fTSuA            : REAL;
  bSyncTSuACtrl    : BOOL;
  fSyncTSuACtrl    : REAL;
END_VAR
VAR_OUTPUT
  fPresentValue    : REAL;
  bActiveSeqCtrl   : BOOL;
END_VAR
VAR_IN_OUT
  stTSeqLink       : ST_BA_SeqLink;
  stAggregate      : ST_BA_Aggregate;
END_VAR
VAR_INPUT CONSTANT
  TFl              : FB_BA_SensorAnalog;
  TRt              : FB_BA_SensorAnalog;
  TSuACtrl         : FB_BA_AC_ColTSuACtrl;
  Vlv              : FB_BA_Vlv;
  PlantLock        : FB_BA_PlantLock;
  Aggregate        : FB_BA_Aggregate;
END_VAR
VAR
  bPrioSfty        : BOOL;
  bPrioCrit        : BOOL;
  PrioSwiVal       : FB_BA_PrioSwi_B04;
END_VAR

FB_BA_AC_ColT_02 6: Inputs

Name

Type

Description

fSpTSuA

REAL

Setpoint of the supply air temperature.

fTSuA

REAL

Measured value of the supply air temperature.

bSyncTSuACtrl

BOOL

Input for synchronization of the supply air sequence controller in the TSuACtrl function block.

fSyncTSuACtrl

REAL

Synchronization value for the supply air sequence controller in the TSuACtrl function block.

FB_BA_AC_ColT_02 7: Outputs

Name

Type

Description

fPresentValue

REAL

Current value of the cooler valve.

bActiveSeqCtrl

BOOL

Indicates that the sequence controller of the cooler is the active one in the sequence control.

FB_BA_AC_ColT_02 8: Inputs/outputs

Name

Type

Description

stSeqLink

ST_BA_SeqLink

The data and command structure is the link between the supply air temperature sequence controller Ctrl and the supply air temperature sequence controller TSeqLink of an air conditioning system.

stAggregate

ST_BA_Aggregate

Bidirectional aggregate structure via which the enables and switching values are transmitted to the evaluation function block of the step sequence control Aggregate. The aggregate structure transmits the recorded feedback signals up and down to the central plant control.

FB_BA_AC_ColT_02 9: Inputs CONSTANT

Name

Type

Description

TFl

FB_BA_SensorAnalog

The function block represents the flow temperature sensor.

TRt

FB_BA_SensorAnalog

The function block represents the return temperature sensor.

TSuACtrl

FB_BA_AC_ColTSuACtrl

The function block represents the supply air temperature control of the cooler and is part of the temperature sequence control of an air conditioning system.

The control signal is forwarded to the valve Vlv.

Vlv

FB_BA_Vlv

The function block represents the valve.

PlantLock

FB_BA_PlantLock

When the function block is called, the relevant faults of the event-enabled objects are collected and output at this and lower levels of the template.

These relevant faults cause specific switching actions via the variables bPrioSfty and bPrioCrit in the template.

The parameterization of the lock priority of the event-enabled objects can be found in the FB_init of this template.

Aggregates

FB_BA_Aggregate

The aggregate function block represents a receive block of a step sequence controller.

Within the function block, the aggregate structure stAggregate is evaluated and integrated into the template using the inputs and outputs.

Variables

Name

Type

Description

bPrioSfty

BOOL

The variable is an evaluation of the "Safety" lock priority of the event-enabled objects in the project structure and causes targeted switching actions in the template when a relevant fault is triggered.

bPrioCrit

BOOL

The variable is an evaluation of the "Critical" lock priority of the event-enabled objects in the project structure and causes targeted switching actions in the template when a relevant fault is triggered.

PrioSwiVal

FB_BA_PrioSwi_B04

The priority switch PrioSwiVal determines the switching conditions and enables for the supply air temperature control TSuACtrl using the aggregate function block Aggregate and the global variable list Priority.