FB_BA_AC_ColTSuACtrl

FB_BA_AC_ColTSuACtrl 1:

The template represents the supply air temperature control of a cooler with the sequence controller Ctrl.

The sequence controller is enabled via the input variable bEn.

The sequence controllers are enabled for sequence control using the stSeqLink data and command structure. This is indicated by the variable bSeqActv.

FB_BA_AC_ColTSuACtrl 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_AC_ColTSuACtrl 3:

Syntax

FUNCTION_BLOCK FB_BA_AC_ColTSuACtrl EXTENDS FB_BA_View
VAR_INPUT
  bEn                 : BOOL;
  fSpTSuA             : REAL;
  fTSuA               : REAL;
  bSync               : BOOL;
  fSync               : REAL;
END_VAR
VAR_OUTPUT
  fY                  : REAL;
  bIsActive           : BOOL;
  bSeqActv            : BOOL;
END_VAR
VAR_IN_OUT
  stSeqLink           : ST_BA_SeqLink;
END_VAR
VAR_INPUT CONSTANT
  Ctrl                : FB_BA_SeqCtrl;
END_VAR

FB_BA_AC_ColTSuACtrl 4: Inputs

Name

Type

Description

bEn

BOOL

Enable for the frequency controller Ctrl.

fSpTSuA

REAL

Setpoint of the supply air temperature.

fTSuA

REAL

Measured value of the supply air temperature.

bSync

BOOL

Pulse for synchronization of the sequence controller Ctrl.

fSync

REAL

Value for the synchronization of the sequence controller Ctrl.

FB_BA_AC_ColTSuACtrl 5: Outputs

Name

Type

Description

fY

REAL

Control value output

bIsActive

BOOL

The sequence controller is the active one in the sequence control.

bSeqActv

BOOL

The sequence controller is implemented in the control sequence.

FB_BA_AC_ColTSuACtrl 6: Inputs/outputs

Name

Type

Description

stSeqLink

ST_BA_SeqLink

The data and command structure is the link between the supply air temperature sequence controller Ctrl and the supply air temperature sequence controller TSeqLink of an air conditioning system.

FB_BA_AC_ColTSuACtrl 7: Inputs CONSTANT

Name

Type

Description

Ctrl

FB_BA_SeqCtrl

The supply air temperature sequence controller Ctrl is the core of this template. It is responsible for the supply air temperature control of the cooler.

The sequence controller is also part of the supply air temperature sequence control of an air conditioning system, see sample FB_BA_AC_SeqT. The data exchange within this sequence control takes place via the data and command structure stSeqLink.

The global variable E_BA_AC_SeqNumber_T.eCooler gives the sequence controller its sequence number within the temperature sequence control.