ST_BA_Aggregate
The aggregate structure is used for bidirectional communication between the connected aggregate FB_BA_Aggregate and the plant control FB_BA_PlantControl.
The structure contains the switching values, the plant profile and the current step of the step sequence control.
The plant control receives feedback from the aggregate for the step sequence control.
Syntax
TYPE ST_BA_Aggregate:
STRUCT
nStep : UDINT;
nPrio : UDINT;
nProfile : UDINT;
fValue : REAL;
nValue : UDINT;
bValue : BOOL;
bUp : BOOL;
bDown : BOOL;
bWatchdog : BOOL;
bFdbUp : BOOL;
bFdbDown : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
nStep | UDINT | Indicates the current step of the step sequence control. |
nPrio | UDINT | Shows the active priority of the profile. |
nProfile | UDINT | Indicates which profile is active. |
fValue | REAL | Transmits the analog switching value to the aggregate. |
nValue | UDINT | Transmits the numerical switching value to the aggregate. |
bValue | BOOL | Transmits the Boolean switching value to the aggregate. |
bUp | BOOL | Indicates that the sequence of the step sequence control is in the rising state. |
bDown | BOOL | Indicates that the sequence of the step sequence control is in the falling state. |
bWatchdog | BOOL | Bidirectional monitoring of communication between the aggregate and the plant control. If an aggregate is not present within the step sequence control, the step sequence control cannot run into this step. |
bFdbUp | BOOL | Feedback "Up" from the respective aggregate to the plant control. |
bFdbDown | BOOL | Feedback "Down" of the respective aggregate to the plant control. |