FB_BA_Aggregate

The aggregate function block represents a receive block of a step sequence controller.
It communicates via the data and command structure stAggregate with the higher-level plant control unit of the step sequence control FB_BA_PlantControl.
The function block is used to evaluate the structure stAggregate. The result is output at the inputs and outputs of the function block.
Syntax
FUNCTION_BLOCK FB_BA_Aggregate
VAR_INPUT
bFdbUp : BOOL;
bFdbDown : BOOL;
END_VAR
VAR_OUTPUT
arrPriorities : ARRAY [0..BA_Param.nMaxPriority] OF BOOL;
nPrio : UDINT;
bPriorityActive : BOOL;
bValue : BOOL;
nValue : UDINT;
fValue : REAL;
END_VAR
VAR_IN_OUT
stAggregate : ST_BA_Aggregate;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bFdbUp | BOOL | A feedback from the aggregate is applied to the input. It is used within the step sequence control to switch up to the next higher step. The feedback is transmitted to the plant control unit via the data and command structure stAggregate. |
bFdbDown | BOOL | A feedback from the aggregate is applied to the input. It is used to switch down to the next lower step. The feedback is transmitted to the plant control unit via the data and command structure stAggregate. |
Outputs
Name | Type | Description |
---|---|---|
arrPriorities | BOOL | The binary array outputs the enables of the priorities. Only one priority is active at a time. nPrio indicates which one it is. |
nPrio | UDINT | Indicates which priority is active. |
bPriorityActive | BOOL | One priority is enabled. |
bValue | BOOL | Binary switching value for the aggregate. |
nValue | UDINT | Multi-stage switching value for the aggregate. |
fValue | REAL | Analog control value for the aggregate. |
/
Inputs Outputs
Name | Type | Description |
---|---|---|
stAggregate | The aggregate structure is used for bidirectional communication between the connected aggregate FB_BA_Aggregate and the plant control FB_BA_PlantControl. |
Properties
Name | Type | Access | Description |
---|---|---|---|
Down | BOOL | Get | Indicates that the sequence of the step sequence control is in the falling state. |
OpMode | UDINT | Get | Displays the current operation mode of the plant control. |
Prio | UDINT | Get | Indicates which priority is the active one in the plant control. |
Step | UDINT | Get | Indicates the current step of the plant control. |
Up | BOOL | Get | Indicates that the sequence of the step sequence control is in the rising state. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.55 | Tc3_BA2 from v5.3.19.0 |